Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Imagem do medidor de vazão Coriolis Proline Promass 83F para aplicações exigentes

Promass 83F

83F
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-
Filtrar medição / Tarefa de aplicação
Tarefa de aplicação / medição

Configurar para baixar os desenhos CAD deste produto

  • Measuring principle

    Coriolis

  • Product headline

    The flowmeter with premium accuracy, robustness and extended transmitter functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    CE, C-tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, FDA

  • Measuring principle

    Coriolis

  • Product headline

    The flowmeter with premium accuracy, robustness and extended transmitter functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, FDA

  • Measuring principle

    Coriolis

  • Product headline

    The flowmeter with premium accuracy, robustness and extended transmitter functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, FDA

  • Measuring principle

    Coriolis

  • Characteristic / Application

    The universal and multivariable flowmeter for liquids and gases

  • Ambient temperature

    -20...65°C
    (-4...+140°F)

  • Process temperature

    -50...+350°C
    (-58...+662°F)

  • Process pressure

    PN 16...100
    Cl 150...600
    JIS 10...63K

  • Wetted parts

    904L/1.4539
    Alloy C-22/2.4602

  • Output

    4...20mA
    Pulse/Frequency (10KHz, active/passive)
    Relays/Status

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS

  • Measuring principle

    Coriolis

  • Product headline

    The flowmeter with premium accuracy, robustness and extended transmitter functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    CE, C-tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, FDA