Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Memobase Plus é um software multicanais e multiparâmetros para sensores digitais Memosens.

Software Memobase Plus CYZ71D multicanais e multiparâmetros

Meça, calibre e documente com apenas uma ferramenta para sensores Memosens

CYZ71D
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-
Filtrar medição / Tarefa de aplicação
Tarefa de aplicação / medição

Configurar para baixar os desenhos CAD deste produto

  • Measuring principle

    Potentiometric

  • Application

    Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels

  • Installation

    Laboratory or work bench applications in safe area, no connection to PCS!

  • Characteristic

    Product consists of PC software, USB cable, sensor connection box MemoLink and Memosens lab cable CYK20 optionally, CYK10 with M12 plug can be used alternatively

  • Measuring range

    Dependent on connected sensors, please see sensor specifications

  • Measuring principle

    Memosens and measuring principles of the connected sensors

  • Material

    MemoLink sensor connection box: PBT

  • Dimension

    MemoLink sensor connection box:
    97.0 x 31.5 x 77.5 mm
    3.82 x 1.24 x 3.05 inch

  • Ex certification

    ATEX II (2)G (Ex ia Gb) IIc which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval
    PC, USB cable and MemoLink in safe area only!

  • Ingress protection

    MemoLink: IP 65 when cables are connected

  • Input

    Memosens

  • Output / communication

    USB

  • Additional certifications

    FDA CFR 21 Part 11 Certificate of compliance when Pharma conformity is ordered

  • Measuring principle

    Conductive

  • Application

    Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels

  • Installation

    Laboratory or work bench applications in safe area
    No connection to PCS!

  • Characteristic

    Product consists of PC software, USB cable, sensor connection box MemoLink and Memosens lab cable CYK20 optionally, CYK10 with M12 plug can be used alternatively

  • Measuring range

    Dependent on connected sensors, please see sensor specifications

  • Measuring principle

    Memosens + measuring principles of the connected sensors

  • Material

    MemoLink sensor connection box: PBT

  • Dimension

    MemoLink sensor connection box:
    97.0 x 31.5 x 77.5 mm
    3.82 x 1.24 x 3.05 inch

  • Ex certification

    ATEX II (2)G (Ex ia Gb) IIc which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval
    PC, USB cable and MemoLink in safe area only!

  • Ingress protection

    MemoLink: IP 65 when cables are connected

  • Input

    Memosens

  • Output / communication

    USB

  • Additional certifications

    FDA CFR 21 Part 11 Certificate of compliance when Pharma conformity is ordered

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels

  • Installation

    Laboratory or work bench applications in safe area
    No connection to PCS!

  • Characteristic

    Product consists of PC software, USB cable, sensor connection box MemoLink and Memosens lab cable CYK20 optionally, CYK10 with M12 plug can be used alternatively

  • Measuring range

    Dependent on connected sensors, please see sensor specifications

  • Measuring principle

    Memosens and measuring principles of the connected sensors

  • Material

    MemoLink sensor connection box: PBT

  • Dimension

    MemoLink sensor connection box:
    97.0 x 31.5 x 77.5 mm
    3.82 x 1.24 x 3.05 inch

  • Ex certification

    ATEX II (2)G (Ex ia Gb) IIc which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval.
    PC, USB cable and MemoLink in safe area only!

  • Ingress protection

    MemoLink: IP 65 when cables are connected.

  • Input

    Memosens

  • Output / communication

    USB

  • Additional certifications

    FDA CFR 21 Part 11 Certificate of compliance when Pharma conformity is ordered