Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Liquiline System CA80AM - Analisador de alta precisão de processo para a medição de amônia

Analisador de amônia
Liquiline System CA80AM

Sistema colorimétrico para o monitoramento online do tratamento de água e efluentes

CA80AM
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-
Filtrar medição / Tarefa de aplicação
Tarefa de aplicação / medição

Configurar para baixar os desenhos CAD deste produto

  • Measuring principle

    Colorimetric

  • Characteristic

    Analyzer for ammonium in aqueous solutions

  • Measuring method

    Comply with standard colorimetric measuring principle - indophenol blue method following ISO 7150-1, DIN 38406-5 and GB 7481-87

  • Size

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • Design

    Open design / cabinet:
    Plastic ASA-PC
    Stand housing:
    Plastic ASA-PC, steel coated

  • Process temperature

    4 to 40 °C (39 to 104 °F)

  • Ambient temperature

    5 to 40 °C (41 to 104 °F)
    Outdoor version: - 20 to 40 °C (-4 to 104 °F)

  • Process pressure

    Unpressurized

  • Sample flow rate

    Min. 5 ml/min (0.17 fl.oz/min)

  • Consistency of the sample

    Low solids content
    Turbitity < 50 NTU, aqueous, homogenized

  • Specials

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    Optional cooling module for longer reagent life time
    Automatic calibration and cleaning
    Optional 2 channel version
    User-definable measuring ranges
    Flexibale functionality and modular expandable
    Digital communication for remote access

  • Application

    Monitoring and optimization of the cleaning capacity of municipal and industrial wastewater treatment plants
    Monitoring of the wastewater treatment plant outlet for documentation purposes
    Monitoring and optimization of activated sludge basins

  • Power supply

    100 to 120 VAC / 200 to 240 VAC ± 10%
    24 VDC ± 10%
    50 ± 1 or 60 ± 1.2 Hz

  • Output / communication

    2x 0/4 to 20 mA
    Optional: Webserver, Modbus, Ethernet/IP, Profibus DP

  • Input

    1 or 2 measuring channels
    Optinonal 1 to 4 digital sensor inputs for sensors with Memosens protocol

  • Measuring range

    0.05 to 20 mg/l NH4-N
    0.5 to 50 mg/l NH4-N
    1 to 100 mg/l NH4-N
    0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l NH4-N

  • Consumables

    Reagents and standard solutions CY80AM
    Cleaner CY800
    Maintenance kit CAV800