Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Temperature transmitters for all industries

The perfect fit for your measuring point

Application picture temperature transmitters

Benefits

  • Accuracy Increased accuracy of the measurement data due to a stable and accurate output signal, the lab calibration of sensor and electronics at Endress+Hauser and the individual sensor-transmitter matching using Callendar- Van Dusen linearization.
  • Safety Transmitters are suitable for use in hazardous areas and provide additional information from the measuring point, like extended diagnostics. They are available with SIL approval and dual channel input for sensor backup and drift detection.
  • Usability Simple parameterization and monitoring via Bluetooth or digital communication. Optimized operability due to on-site indication via integrated or pluggable display as well as simple installation and quick wiring thanks to push-in terminals.
  • Standardization Conversion of the RTD or TC input signal into a standardized analog or digital output signal, allowing standardized input cards, barriers and cables to be used from the transmitter to the control unit.
  • “Perfect fit” The ideal combination of the right iTEMP transmitter and the right iTHERM ModuLine thermometer makes the features of the comprehensive Endress+Hauser temperature portfolio available for all systems and applications.

Notas finais

In the spotlight