Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Netilion Health

Our digital asset-health management service puts your maintenance team a step ahead of problems. Through the IIoT Netilion Health provides diagnostics from your field devices anywhere at any time, so you can have remedies ready when you need them.  

Overview Image  Netilion Health - an IIoT asset-health management and monitoring service

Por favor, informe-nos o mais detalhadamente possível como podemos ajudá-lo (a). Dessa forma, podemos lhe retornar com mais precisão.

Netilion Health asset-health management: screenshot of the IIoT interface ©Endress+Hauser

Increase reliability in your plant with asset-health management

Over 90% of today’s installed devices are considered smart, yet most of their data remains on the shop floor. By integrating Netilion Health with the right IIoT connectivity solutions, you can easily access asset-health data, enabling you to address almost any issue quickly. Gaining in-depth knowledge of your assets' health will shift your maintenance approach from reactive to predictive.

Screenshot Netilion Health asset-health management: IIoT interface on Laptop ©Endress+Hauser

Search, find and act

Easy IIoT implementation 

Easily connect your field devices to Netilion Health using one or more edge devices. There’s no need to modify your existing installation; Netilion Health provides numerous quick and cost-effective options for integrating networks and protocols to the IIoT.

Multi-vendor capable

Most industrial plants consist of components from various vendors, which creates significant challenges for IIoT services. Netilion Health can manage a diverse array of devices, including valves and pumps, from over 50 manufacturers. This capability allows you to check your asset's health, diagnose issues, determine necessary actions, and find solutions faster than ever.

Instrument verification

Optimize maintenance and calibration cycles with traceable IIoT device verification that doesn’t interrupt your processes. Netilion Health allows you to remotely trigger Heartbeat Verification, enabling you to confirm that your instruments meet factory specifications without needing to be on-site. This ensures compliance and safety.

The right diagnostics to the right team members

Field Engineer Icon - a key role for asset-health management

Field engineer

As a field engineer or technician, having detailed information about a device’s health status is crucial. You also need effective solutions for asset-health monitoring that won’t disrupt production. With the ability to access information anytime and anywhere through the IIoT, you can respond more quickly and make informed decisions like never before.

Maintenance Manager Icon - the person in charge of asset-health monitoring

Maintenance manager

To minimize unplanned shutdowns in your plant, you need a straightforward way to check asset-health and identify devices with diagnostic issues. Netilion Health offers valuable insights, helping you determine where and when your team should focus their efforts, both now and in the future. Planning has never been easier.

Plant Manager Icon - his responsibilities include asset-health

Plant manager

As a plant manager, it’s essential to have a comprehensive view of your infrastructure and your asset's health. You need to know how often your devices encounter issues and the costs associated with each problem. Thanks to the IIoT, Netilion Health provides the insights necessary for making informed, data-driven decisions.

Success Stories

These customers are using Netilion Health. Read their success stories.

Jan Marten Claus

"Tive uma experiência inspiradora logo no início, quando todo o barramento foi escaneado. Havia ativos PROFIBUS aparecendo, dos quais eu tinha me esquecido completamente!"

Jan Marten Claus
Engenharia de planejamento , Salzgitter Flachstahl GmbH
Guido van den Hombergh

O novo ecossistema não interfere com o controle; é um sistema completamente separado. Essa é a força da solução, e tudo funciona de forma intuitiva.

Guido von den Hombergh
, Nouryon Functional Chemicals
A Sucroliq possui 3 instalações no México e uma capacidade anual de 350.000 toneladas de açúcar líquido

O Netilion atua como um médico em nossa fábrica. Ele está perto sempre que precisamos dele.

Alicia Ramirez
Diretora de engenharia e manutenção de I&C, Sucroliq S.A.P.I DE C.V.

Want to try Netilion?

Sign up today to take control of asset-health management. Or contact us to get to know more.

Por favor, informe-nos o mais detalhadamente possível como podemos ajudá-lo (a). Dessa forma, podemos lhe retornar com mais precisão.

Notas finais

Pair with Netilion Health – maximize efficiency 

These Netilion Health add-ons can improve your experience.