Check out our latest industry launches and innovations
Separator
Maximize separation performance, minimize operating expenditure with smart measuring technologies
Oil and gas separators are mechanical devices that divide oil, gas and water from a well stream. They come in various sizes and configurations, such as two-phase (oil and gas) or three-phase (oil, gas and water) and in vertical or horizontal orientations. Enhance efficiency and ensure compliance in your separation processes:
Simplicity by design and use to achieve operational excellence
Accurate measurement of well fluids allowing the operators to minimize environmental impact and informed decision making
Smart diagnostics and remote verification ensure high availability
The Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for use in the Oil & Gas industry.
The Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Oil & Gas industry.
Find the product that best fit your application
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Expert recommendations with frequent insights to improve the lifecycle management of your measuring instruments, ensure plant safety and process reliability.
Increase your process availability without compromising on meeting regulation requirements through professional advisory guidance
Maintain control over your instrumentation and reliability with a continuous evaluation of your instruments’ maintainability
Increase your asset reliability with the tracking of your obsolescence status and availability of most critical spare parts
Improve the sustainability of your operations by benefiting from regular optimization advices provided by our service consultant.
CCUS - Carbon Capture Utilization and Storage Technologies
Enhance safety and efficiency when measuring CO2 streams
We have launched a series of new products for the Oil & Gas industry that help you to measure critical parameters in the carbon capture value chain accurately and reliably. Our mission is to help you meet your industry goals through:
Traceable quantitative measurements according to industry and metrology standards
Reliable quality measurements to verify the CO2 stream meets the transport and storage regulation requirements
With our expertise and decades of experience, we can guide and support customers on important project milestones during planning and execution phases
Cerabar PMP51B is a pressure transmitter for measurement in liquids or gases. Guided commissioning and safety mode write protection help to reduce systematic faults.
Metric RTD/TC thermometer with robust barstock thermowell for a wide range of industrial applications, e.g. live steam temperature measurement; with SIL and hazardous area approvals.
Bundle] Robust high-pressure flowmeter with a compact, easily accessible transmitter and premium accuracy – suitable for offshore conditions and for liquid or gaseous CO2.
Cerabar PMP21 is a pressure transmitter for measurement in liquids or gases. Universal and reliable measurement suitable for all hydrogen applications.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and heavy-duty applications with Ethernet-APL™.
Metric RTD/TC thermometer with welded thermowell; optionally with Bluetooth connectivity, iTHERM QuickSens / StrongSens / QuickNeck; with SIL and hazardous area approvals; robust against vibrations.
Metric RTD/TC direct contact thermometer for a wide range of industrial applications; optionally with Bluetooth connectivity, iTHERM QuickSens / StrongSens; with SIL and hazardous area approvals.
Proven technology for accurate and reliable measurement of H2O in natural gas, biomethane (RNG), carbon dioxide (CCUS), and hydrogen
Solutions
CO2 flow metering solution
Accurately measuring the flow rate of CO2 in a dense or supercritical phase is a key application in long-distance pipeline transportation. From design to on-site installation, we have the know-how to execute these complex CO2 flow measurements while fulfilling regulatory quantity and quality parameters with a fit-for-purpose portfolio of flow, pressure, temperature, and gas analyzers.
Coriolis mass flow meters ensure highest accuracy and repeatability
Complete metering skid suitable for continuous operation at high pressure
Laser based analyzer (TDLAS) to ensure the quality of CO2 by measuring impurities
Increase safety and increased reliability for your LNG regasification process
Natural gas and LNG are gaining momentum as low-carbon fuels - safe processing has never been more vital. Our range of new products and solutions maximize safety and efficiency in the regasification process while reducing maintenance efforts through:
Traceable quantitative measurement that enables custody-transfer-proof flow measurement with accurate, quality and composition measurement, resulting in reliable calorific value in real time
Innovative design: Smart integration of measurement and safety components to improve reliability and transparency
Solution capabilities: Endress+Hauser is an experienced partner for successful project execution and implementation according to international standards
Explore our latest products for your regasification process
Continuous and non-contact level measurement in oils and liquid gases. For custody transfer and inventory control applications with NMi- and PTB-approvals. Also suited for stilling well applications.
Metric RTD/TC thermometer with robust barstock thermowell for a wide range of industrial applications, e.g. live steam temperature measurement; with SIL and hazardous area approvals.
Continuous and non-contact level measuement radar device. For custody transfer applications with Nmi- and PTB-approvals which require highest accuracy.
Integration and monitoring in bulk storage applications in the oil and gas industry. Input from Micropilot and other HART compatible level, temperature and pressure devices can be processed.
Metric RTD/TC direct contact thermometer for a wide range of industrial applications; optionally with Bluetooth connectivity, iTHERM QuickSens / StrongSens; with SIL and hazardous area approvals.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and heavy-duty applications with Ethernet-APL™.
Metric RTD/TC thermometer with welded thermowell; optionally with Bluetooth connectivity, iTHERM QuickSens / StrongSens / QuickNeck; with SIL and hazardous area approvals; robust against vibrations
Memosens sensor for reliable monitoring of cooling water disinfection to prevent biolfilms or algae growth in pipes and ensure safe performance of the heat exchanger.
Memosens sensor for continuous montioring of all chlorine residues in cooling water ensuring precise dosing of disinfectant.
Solutions
LNG bunkering solution
Our LNG bunkering solution provides real-time metering and composition analysis. This solution maintains safe and efficient bunkering operations on and offshore for various vessels. It provides:
Highest accuracy from Coriolis flowmeters with direct mass measurement; no complex tank gauging calculations needed
Composition monitoring in real-time with patented Raman technology
Overall operating costs are reduced due to low maintenance
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Deeper insights into process and instrumentation performance
Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.
Óleo e Gás: Alimentando a transição energética para emissões líquidas zero
Com nosso amplo portfólio de instrumentação, soluções e serviços, capacitamos os clientes no caminho para a rede zero: da eficiência e segurança dos processos à sustentabilidade e conformidade regulatória.
Maximize o desempenho da sua produção, minimize OPEX, aumente o tempo de atividade da planta/fábrica, tudo em conformidade com normas e regulamentos. Seja um parceiro dos serviços de instrumentação Endress+Hauser. Veja também como abrir um caso de suporte.
Otimize o desempenho de sua indústria com segurança e proteção ambiental aprimoradas. Conte com as soluções da Endress+Hauser para seus desafios da indústria de óleo e gás.
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .