Fast composition measurement of gas turbine fuel feed
Accurate, non-destructive analysis of gas turbine fuel feed composition
To reduce carbon emissions, many companies are leveraging gas turbine assets by burning hydrogen-rich fuels. Hydrogen blends come with higher risks such as burner coke up and flashback, making reliable composition measurement essential. Traditional measurement techniques typically produce slow results, require intensive maintenance and can consume the sample or require flaring, increasing safety risk and product loss. Our Raman solutions can help.
Multi-component measurement in seconds
for optimized turbine efficiency
Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.
Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.
Quickly detect transient events by receiving results in seconds.
Simultaneously measure H2, N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system
Calculate the hydrocarbon dewpoint via composition measurement to avoid condensate and burner coke up
Conduct minimal sample conditioning with little maintenance, infrequent calibration, no sample transfer, and no carrier gases
Avoid potential damage to injection nozzles caused by flame flashback
Saiba porque os analisadores Raman são uma ferramenta de medição de composição extremamente eficiente para uma ampla gama de combustíveis usados em turbinas de gás de usinas de energia atualmente.
The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.
Hardware e software
Raman Rxn5 analyzer
Raman RunTime embedded control software with Modbus TCP/IP or RS485
Explore outras aplicações para este setor industrial
Sistemas de medição de vazão para descarga de óleo combustível em usinas
Sistemas de medição de vazão para descarga de óleo combustível em usinas
Os sistemas de medição de vazão da Endress+Hauser garantem a disponibilidade da usina de energia e operações eficientes com descarregamento seguro e preciso de óleo combustível e outros líquidos.
Sistemas de tancagem para a indústria de usinas de energia
Sistemas de tancagem para a indústria de usinas de energia
Empresas de energia elétrica devem atingir um balanço cuidadoso entre energia acessível e limpa. Para ajudá-las nessa tarefa, a Endress+Hauser e sua tecnologia de classe mundial leva a medição de líquidos para um novo nível.
Sistemas de monitoramento de água e processo para a indústria de energia
Sistemas de monitoramento de água e processo para a indústria de energia
Possibilite um monitoramento eficiente e econômico da água de processo para aplicações de energia com as soluções completas da Endress+Hauser.
Monitoramento confiável de efluentes e águas residuais em usinas de energia
Monitoramento confiável de efluentes e águas residuais em usinas de energia
Descubra nossas soluções robustas de monitoramento para águas residuais duras, salinas e de lodo que ajudam você a atender com segurança os limites de descarga regulamentares de sua usina de energia e reduzir seus custos operacionais.
Sistemas de análise de vapor e água (SWAS) para usinas de energia
Sistemas de análise de vapor e água (SWAS) para usinas de energia
Você conhece a maneira mais inteligente de proteger seu ciclo de água/vapor contra impurezas? Dê uma olhada em nossas soluções SWAS para usinas de energia com toda a tecnologia de medição para monitorar a qualidade da sua água.
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .