You've viewed 8 of 32 products
About differential pressure measurement
Differential pressure transmitters with piezoresistive pressure sensors and welded metallic membrane or electronic dp or diaphragm seal is used mostly in the process industry. Deltabar offers continuous level measurement in liquids as well as volume or mass flow measurement using primary elements. It is also possible to do filter monitoring with the differential pressure transmitter. Check out the broad range of Deltabar devices and click on the button below.
Beside the devices with silicon or diaphragm seal for differential pressure, level, dp flow measurement, Deltabar electronic dp is a differential pressure system combining two sensor modules and one transmitter. In level applications, the high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level or differential pressure is calculated in the transmitter using these two digital values.
Differential pressure measurement: Measuring Principle
Silicon cell: The operating pressure deflects the process isolating diaphragm and a fill fluid transfers the pressure to a resistance bridge (semiconductor technology). The pressure-dependent change in the bridge output voltage is measured and evaluated.
Diaphragm seal: The operating pressure acts on the process isolating diaphragm of the diaphragm seal and is transferred to the process isolating diaphragm of the sensor by a fill fluid.
Primary elements: contact your local Sales Center
Benefits
- Universal dp transmitter for flow, level or filter applications
- With diaphragm seal process temperatures from -70 up to +400°C (-94 to +752°F)
- The electronic differential pressure system eliminates traditional mechanical issues resulting in greater process availability and reliability. Also safety risks are minimized with the electronic dp system architecture and design
- Single-use capacitive foam detection Liquicap FTZ61
- Proline Teqwave MW 300 – Total solids meter
- Medidor de vazão/caudal eletromagnético - Picomag
- Proline Promag W 10 electromagnetic flowmeter
- Medidor de vazão Proline Promass F 300
- Proline Promass U 500 Coriolis flowmeter
- Proline Prosonic Flow P 500 ultrasonic clamp-on flowmeter
- Proline Prosonic Flow W 400 ultrasonic clamp-on flowmeter
- Proline Prowirl F 200 vortex flowmeter
- Proline t-mass I 300 thermal mass flowmeter
- Instrumentação inteligente através da Heartbeat Technology
- Proline Promag - simply clever & more
- Vantagens dos medidores de vazão tipo clamp-on em processos industriais
- Solução de bunkering de GNL desenvolvida especificamente para esse fim
- Sistemas de bunkering de medição de vazão mássica para combustíveis marítimos
- Medidores mestre comprobatórios Coriolis para a indústria de petróleo
- Gerenciamento inteligente da rede de água
- Endress+Hauser Flow
- Technical Information of Proline Promag W 400
- Technical Information of Proline Prowirl F 200
- Technical Information of Proline Promass F 300
- Technical Information of Proline Promag P 300
- Technical Information of Proline Promag H 300
- Technical Information of Proline Promag W 10
- Operating Instructions Picomag IO-Link