Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
pH measuring point with glass sensor for wastewater applications

pH glass sensor measuring point for wastewater applications

Pre-configured pH measuring station with Memosens 2.0 glass sensor for time-saving process monitoring and management

71481760
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
Preço após a configuração no carrinho

Sensor de pH digital
Memosens CPS11E

O Memosens CPS11E é o tudo-em-um para processos estáveis. Ele mede com confiança até mesmo em faixas de pH extremas ou áreas classificadas. Graças à tecnologia digital Memosens 2.0, o sensor de pH resiste à umidade e permite a calibração em laboratório, aumentando a segurança do processo e simplificando a operação. Seu armazenamento ampliado de dados de calibração e processo oferece a base perfeita para a manutenção preditiva. Desenvolvido para longa vida útil e pouca manutenção, o Memosens CPS11E oferece uma excelente relação custo/benefício.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Water and wastewater treatment

  • Characteristic

    Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor

  • Measuring range

    Application A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14
    Application F
    • pH: 0 to 10

  • Measuring principle

    Gel compact electrode with PTFE ring junction

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B, F
    Metal lead: Ag/AgCl
    Aperture: Ring-shaped PTFE junction
    O-ring: FKM
    Process coupling: PPS fibre-glass reinforced
    Nameplate: ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)
    Application F: 0 to 70 °C (32 to 158 °F)

  • Process pressure

    Applications A and B:
    0.8 to 17 bar (11.6 to 246.5 psi) absolute
    Application F:
    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30K

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Additional certifications

Digital measuring cable
CYK10

CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measuring range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Ingress protection

    IP68

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Additional certifications

    Also available as TÜV approved SIL version

1-/2-channel transmitter
Liquiline CM442

The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4...20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Four beam alternating light

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs,
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Fluorescence measurement

  • Measuring principle

    UV photometric

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Input

    1 to 2x Memosens digital input

Modular holder system
Flexdip CYH112

The Flexdip CYH112 holder is a modular system for sensors and assemblies in open basins, channels, or tanks. It allows nearly any kind of fixing, such as floor, wall, and rail mounting. Moreover, it is suitable for all types of sensor installation – chain, fixed, or free-swinging. The holder can be expanded or modified at any time. Flexdip CYH112 provides you with outstanding flexibility and enables you to install your measurement right on the point.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Conductive

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Total chlorine

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Single beam scattered light

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    UV photometric

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

Immersion assembly
Flexdip CYA112

The Flexdip CYA112 is a modular assembly for sensor immersion in open basins, channels, or tanks. It allows nearly any kind of sensor mounting – chain, fixed, or free-swinging – and features a quick fastener for rapid and safe installation of Memosens or fixed-cable sensors. The assembly provides you with outstanding flexibility and enables you to optimally configure your measurement at low costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Conductive

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
    Länge: 600, 1200, 1800 und 2400 mm
    (23.6, 47.2, 70.9 und 94.5 Zoll)

  • Process temperature

    0 ... 60 °C (32 ... 140 °F)

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Total chlorine

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Single beam scattered light

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    UV photometric

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

Weather protection cover CYY101

Filter specifications
Measuring / Application task
  • Measuring principle

    Optical sensor

  • Measuring principle

    Sensor ORP / Redox

  • Measuring principle

    Single beam scattered light

  • Measuring principle

    Potentiometric

  • Measuring principle

    Ozone

  • Measuring principle

    Amperometric oxygen measurement

  • Measuring principle

    Conductive

pH buffers
CPY20

The high-quality CPY20 buffers guarantee pH calibration to ultimate precision. They are produced and bottled in the production laboratory and tested in the calibration laboratory. These tests are performed with a subsample according to ISO 17025 regulations. The buffers are specified with an expanded measurement uncertainty of +/-0.02 pH (> pH 10: +/- 0.05 pH). The buffers contain only FDA-listed preservatives. Using CPY20 you will achieve correct values that you can rely on.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    pH buffer solution to calibrate all pH sensors

  • Characteristic

    Accuracy 0.02 pH values according GUM
    Buffer higher pH 10 accuracy 0.05 pH values according GUM

  • Measuring range

    pH 2.0
    pH 4.0
    pH 7.0
    pH 9.0
    pH 9.2
    pH 10.0
    pH 12.0

  • Design

    The different buffer solutions are colored to avoid mixing of the buffers.
    pH 4.0 --> red
    pH 7.0 --> green
    pH 9.2 --> blue

  • Dimension

    Available in different volume units:
    5000ml for use in the Liquiline Control CDC90 system
    1000 ml /250ml
    18 ml for single use.

pH buffers
CPY20

The high-quality CPY20 buffers guarantee pH calibration to ultimate precision. They are produced and bottled in the production laboratory and tested in the calibration laboratory. These tests are performed with a subsample according to ISO 17025 regulations. The buffers are specified with an expanded measurement uncertainty of +/-0.02 pH (> pH 10: +/- 0.05 pH). The buffers contain only FDA-listed preservatives. Using CPY20 you will achieve correct values that you can rely on.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    pH buffer solution to calibrate all pH sensors

  • Characteristic

    Accuracy 0.02 pH values according GUM
    Buffer higher pH 10 accuracy 0.05 pH values according GUM

  • Measuring range

    pH 2.0
    pH 4.0
    pH 7.0
    pH 9.0
    pH 9.2
    pH 10.0
    pH 12.0

  • Design

    The different buffer solutions are colored to avoid mixing of the buffers.
    pH 4.0 --> red
    pH 7.0 --> green
    pH 9.2 --> blue

  • Dimension

    Available in different volume units:
    5000ml for use in the Liquiline Control CDC90 system
    1000 ml /250ml
    18 ml for single use.