Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
Preço após a configuração no carrinho

Digital nitrate or SAC sensor Viomax CAS51D

Viomax CAS51D is a smart sensor that allows unattended operation in a wide range of process conditions in water, wastewater and utilities. It ensures continuous online measurements without any chemicals and it is extremely robust as well as low-maintenance thanks to its self-cleaning design. You can select the CAS51D as nitrate sensor or as sensor for SAC and several sumparameters. Thanks to Memosens digital technology, Viomax CAS51D offers high process and data integrity and is easy-to-use.

Filter specifications
Measuring / Application task
  • Measuring principle

    UV photometric

  • Characteristic

    Insitu (immersion in process), extractive with sample and flow cell
    Optical photometric sensor for nitrate and SAC

  • Size

    388 / 394 mm x 40 mm, depends on version

  • Design

    40 mm sensor, stainless steel 316L

  • Process temperature

    5 to 50°C (41 to 120 °F)

  • Ambient temperature

    -20 to 60 °C (-4 to 140 °F)

  • Specials

    G1, NPT3/4
    IP68 (1m/3,3ft) water column with 1N KCl during 60d ays

  • Application

    Drinking water, biological waste wate process, WWTP effluent
    Monitoring of surface water

  • Measuring range

    0.01 to 20 mg/l / 0.1 to 50 mg/l NO3-N
    0.04 to 80 mg/l / 0.4 to 200 mg/l NO3
    0 to 50 1/m / 0 to 250 1/m / 0 to 1000 1/m SAC
    0 to 75 mg/l / 0 to 375 mg/l / 0 to 1500 mg/l COD/BOD (254nm)
    0 to 30 mg/l / 0 to 150 mg/l / 0 to 600 mg/l TOC/DOC (254nm)

Immersion assembly
Flexdip CYA112

The Flexdip CYA112 is a modular assembly for sensor immersion in open basins, channels, or tanks. It allows nearly any kind of sensor mounting – chain, fixed, or free-swinging – and features a quick fastener for rapid and safe installation of Memosens or fixed-cable sensors. The assembly provides you with outstanding flexibility and enables you to optimally configure your measurement at low costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Conductive

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
    Länge: 600, 1200, 1800 und 2400 mm
    (23.6, 47.2, 70.9 und 94.5 Zoll)

  • Process temperature

    0 ... 60 °C (32 ... 140 °F)

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Total chlorine

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    Single beam scattered light

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Material

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • Dimension

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Measuring principle

    UV photometric

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    Versions in stainless steel or PVC

  • Process temperature

    0 to 60 °C (32 to 140 °F)

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

Modular holder system
Flexdip CYH112

The Flexdip CYH112 holder is a modular system for sensors and assemblies in open basins, channels, or tanks. It allows nearly any kind of fixing, such as floor, wall, and rail mounting. Moreover, it is suitable for all types of sensor installation – chain, fixed, or free-swinging. The holder can be expanded or modified at any time. Flexdip CYH112 provides you with outstanding flexibility and enables you to install your measurement right on the point.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Conductive

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Total chlorine

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    Single beam scattered light

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • Installation

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Material

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Measuring principle

    UV photometric

  • Characteristic

    Simple and easy installation
    Universal and flexible

  • Design

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • Process temperature

    -20 to 60 °C (-4 to 140 °F)

  • Application

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

1-/2-channel transmitter
Liquiline CM442

The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4...20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Four beam alternating light

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs,
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Fluorescence measurement

  • Measuring principle

    UV photometric

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Input

    1 to 2x Memosens digital input

Weather protection cover CYY101

Filter specifications
Measuring / Application task
  • Measuring principle

    Optical sensor

  • Measuring principle

    Sensor ORP / Redox

  • Measuring principle

    Single beam scattered light

  • Measuring principle

    Potentiometric

  • Measuring principle

    Ozone

  • Measuring principle

    Amperometric oxygen measurement

  • Measuring principle

    Conductive