Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Raman spectroscopy disposable bio sleeve for bioprocessing

Raman bio sleeve

Maintain sterility and spectral quality while reducing maintenance and cleaning burdens

KRBSL
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Immersible length

    120 or 220 mm
    4.73 or 8.67 inch

  • Sterilization method

    Autoclave, gamma irradiation

Field of application

The bio sleeve is a critical consumable part for easy, real-time bioprocess measurements with maximum sterility and efficiency. It connects to a reusable, automatically aligned multi optic which pairs with an Rxn-10 probe. The system reduces maintenance and cross-contamination risk for reusable or single-use benchtop bioreactor setups.

  • Benchtop bioreactors to measure glucose, lactate, amino acids, cell density, titer and more

  • Benchtop fermenters to measure glycerol, methanol, ethanol, sorbitol, biomass, and more

  • Use with flow assembly CYA680 for select downstream bioprocessing applications

Benefits

  • Improved ease of use and reduced maintenance

  • Autoclavable, gamma sterilizable, and compatible with standard cleaning protocols

  • Simplified workflow for greater process efficiency – swap out probes mid-batch, use multiple sleeves in the same reactor for simplified redundancy, and calibrate / verify probes at any time

  • 120 mm version is compatible with Endress+Hauser flow assembly CYA680

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products