Benefits at a glance
-
Ideal support of your pH measurement in demanding applications in Mining, Minerals and Metals with the Memosens CPF81E pH sensor. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.
-
Benefits at a glance
Memosens CPF81E pH sensor with flat membrane suitable for abrasive media
pH sensor with patented electrolyte bridge for improved protection against electrode poisoning
Easy sensor installation thanks to threaded connections on both ends
Robust polymer housing
Versatile Liquiline CM442 transmitter offers advanced diagnostic functionalities with Heartbeat Technology
Immersion assembly Flexdip CYA112 can be optionally upgraded with a cleaning nozzle to automate cleaning operation
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1Fixations:CPF81E- _ 5NAD2Electrode Type:5Basic version, process connection NPT 3/4", zero point pH 7,0, temperature sensor NTC 30kApplication Range:N0–11 pH, 0…80oC, 0,8…11 bar (abs)Reference System:ADPTFE ring junction, double chamber, 3 M KNO3, 3 M KCl, Ag/AgClInsertion Length:213mm, flat membran